IESNA:LM-63-2002
[TEST]P1175356
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D830-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2706
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1436.3 1422.9 1393.6 1354.6 1310.7 1260.7 1208.3 1152.2 1092.5 1031.5
968.1 905.9 838.8 771.8 702.3 632.8 563.3 492.6 426.7 379.2
345 314.6 284.1 254.8 228 203.6 179.2 157.3 135.3 115.8
96.3 78 61 45.1 28 13.4 0
1436.3 1437.5 1411.9 1374.1 1332.6 1286.3 1236.3 1180.2 1122.9 1063.2
1001 936.4 870.5 803.5 735.2 666.9 599.9 531.6 462.1 399.9
354.8 320.7 290.2 258.5 230.4 204.8 180.5 157.3 135.3 118.3
102.4 85.3 65.8 48.8 31.7 18.3 0
1436.3 1426.5 1409.5 1380.2 1344.8 1305.8 1263.2 1215.6 1165.6 1112
1053.4 997.4 935.2 877.9 813.2 753.5 691.3 627.9 568.2 504.8
443.8 384.1 331.6 292.6 263.4 235.3 209.7 185.3 158.5 134.1
111 89 68.3 50 34.1 19.5 0
1436.3 1427.8 1419.2 1404.6 1381.4 1353.4 1322.9 1283.9 1238.8 1192.4
1142.4 1092.5 1040 987.6 932.7 876.6 820.6 765.7 709.6 652.3
597.4 546.2 492.6 438.9 385.3 330.4 275.6 225.6 182.9 147.5
117 91.4 69.5 50 32.9 17.1 0
1436.3 1429 1430.2 1421.7 1404.6 1387.5 1364.3 1333.9 1298.5 1260.7
1219.3 1176.6 1130.3 1082.7 1033.9 983.9 931.5 880.3 826.7 775.4
725.5 670.6 614.5 558.4 496.2 434.1 370.7 309.7 245.1 191.4
139 92.7 67.1 46.3 28 13.4 0
